JAJSG67F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | |||||||||
IRCP | Reverse current protection leakage current | EN = 0 V, VIN = 0 to 7 V, VOUT = 0 to 7 V for VOUT > VIN | 1, 2, 3 | 0.45 | 2.5 | mA | |||
EN = 7 V, VIN = 0 V, VOUT = 0 to 7 V | |||||||||
CURRENT LIMIT AND CURRENT SENSE | |||||||||
Fast trip off off-time (2) | VIN = 5 V, CSS = 2.7 nF | 9, 10, 11 | 61 | 158 | µs | ||||
Internal current limit timer (fast trip off current limit) (2) | VIN = 5 V, IVOUT = 3 A, IL = 6 A, ILTIMER = VIN, 10-mΩ short in 10 µs | 9, 10, 11 | 15 | 35 | |||||
RESISTANCE CHARACTERISTICS | |||||||||
RON | ON-state resistance, lead length = 2.5 mm | VIN = 7 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 24 | mΩ | |||
–40°C | 26 | ||||||||
25°C | 31 | 34 | |||||||
85°C | 37 | 40 | |||||||
125°C | 41 | 45 | |||||||
VIN = 5 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 26 | ||||||
–40°C | 27 | ||||||||
25°C | 32 | 35 | |||||||
85°C | 39 | 42 | |||||||
125°C | 43 | 47 | |||||||
VIN = 3.3 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 28 | ||||||
–40°C | 30 | ||||||||
25°C | 35 | 38 | |||||||
85°C | 42 | 46 | |||||||
125°C | 47 | 52 | |||||||
VIN = 1.8 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 36 | ||||||
–40°C | 39 | ||||||||
25°C | 45 | 51 | |||||||
85°C | 55 | 62 | |||||||
125°C | 61 | 70 | |||||||
VIN = 1.5 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 44 | ||||||
–40°C | 48 | ||||||||
25°C | 52 | 63 | |||||||
85°C | 63 | 77 | |||||||
125°C | 70 | 87 |