JAJSHF0B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG0F is shown in Figure 39 and described in Table 23.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | Reserved | IINDPM_FLAG | VINDPM_FLAG | TREG_FLAG | WD_FLAG | RESERVED | RESERVED | CHRG_FLAG |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | Reserved | R | Yes | No | Reserved bit always reads 0 | |
6 | IINDPM_FLAG | R | Yes | No | IINDPM Regulation INT Flag:
0 – Normal 1 – IINDPM signal rising edge detected |
|
5 | VINDPM_FLAG | R | Yes | No | VINDPM regulation INT Flag:
0 – Normal 1 – VINDPM signal rising edge detected |
|
4 | TREG_FLAG | R | Yes | No | IC Temperature Regulation INT Flag:
0 – Normal 1 – TREG signal rising edge detected |
|
3 | WD_FLAG | R | Yes | No | I2C Watchdog INT Flag:
0 – Normal 1 – WD_STAT signal rising edge detected |
|
2 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
1 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
0 | CHRG_FLAG | R | Yes | No | Charge Status INT Flag:
0 – Normal 1 – CHRG_STAT[2:0] bits changed (transition to any state) |