JAJSHF0B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG25 is shown in Figure 61 and described in Table 45.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 |
Field | REG_RST | PN[3:0] | DEV_REV[2:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | REG_RST | R/W | Yes | No | Register Reset:
0 – Keep current register settings 1 – Reset to default register value and reset safety timer (bit resets to 0 after register reset is complete) |
|
6 | PN[3] | R | Yes | No | 0101: BQ25887 | |
5 | PN[2] | R | Yes | No | ||
4 | PN[1] | R | Yes | No | ||
3 | PN[0] | R | Yes | No | ||
2 | DEV_REV[2] | R | Yes | No | Device revision: 001
|
|
1 | DEV_REV[1] | R | Yes | No | ||
0 | DEV_REV[0] | R | Yes | No |