JAJSHN4D June 2019 – December 2021 BQ25618 , BQ25619
PRODUCTION DATA
The input voltage is sensed via the VAC pin . The default OVP threshold is 14.2 V, and can be programmed at 5.7 V/6.4 V/11 V/14.2 V via OVP[1:0] register bits. ACOV event immediately stops converter switching whether in buck or Boost mode. The device automatically resumes normal operation once the input voltage drops back below the OVP threshold. During ACOV, REGN LDO is on, and the device does not enter HIZ mode.
During ACOV, the fault register CHRG_FAULT bits are set to 01. An INT pulse is asserted to the host.