JAJSHN4D June 2019 – December 2021 BQ25618 , BQ25619
PRODUCTION DATA
VVBUS = 5 V | VBAT = 3.8 V |
VVBUS = 5 V | VBAT = 3.8 V | VBoost = 5 V |
ICHG = 1.5 A | VVBUS = 5 V | VBAT = 3.2 V |
ISYS = 0 – 2 A | VVBUS = 5 V | IINDPM = 2 A |
ICHG = 1 A | VBAT = 3.7 V |
ISYS = 0 – 4 A | VVBUS = 5 V | IINDPM = 2 A | |
ICHG = 1.5 A | VBAT = 3.7 V |
VVBUS = 5 V | VBAT = 3.8 V |
VVBUS = 5 V | VBAT = 3.2 V |
ISYS = 0 - 2 A | VVBUS = 5 V | IINDPM = 1 A |
ICHG = 1.5 A | VBAT = 3.7 V |
ISYS = 0 – 4 A | VVBUS = 5 V | IINDPM = 1 A |
ICHG = 1.5 A | VBAT = 3.7 V |