JAJSJ61K May 2020 – June 2024 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODMIX
REFERENCE | DESCRIPTION | MANUFACTURER (1) |
---|---|---|
IC | TPS628502QDRLRQ1 | Texas Instruments |
L | 0.47-µH inductor DFE252012PD | Murata |
CIN | 2 × 10 µF / 6.3 V GCM188D70J106M | Murata |
COUT | 2 × 10 µF / 6.3 V GCM188D70J106M for Vout ≥ 1 V | Murata |
COUT | 3 × 10 µF / 6.3 V GCM188D70J106M for Vout < 1 V | Murata |
RCF | 8,06 kΩ | Any |
CFF | 10 pF | Any |
R1 | Depending on VOUT | Any |
R2 | Depending on VOUT | Any |
R3 | 100 kΩ | Any |