JAJSMS4F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
The TPS7H2211 is designed to operate from a wide input voltage supply range between 4.5 V to 14 V. This supply voltage must be well regulated and proper local bypass capacitors must be used for proper electrical performance from VIN to GND. Due to stringent requirements for space applications, typically numerous input bypass capacitors are used and the total capacitance is much larger than for commercial applications. The TPS7H2211 evaluation module uses 1 × 150-µF tantalum capacitor in parallel with 2 × 10-µF ceramic capacitors and 1 × 0.1-µF ceramic capacitor.