JAJSMS4F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
HKR Package | DAP Package |
16-Pin CFP With Thermal Pad | 32-Pin HTSSOP With Thermal Pad |
Top View | Top View |
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
HKR (16) NO. | PW(32) NO. | NAME | ||
1-4 | 1-10 | VIN | I | Switch input. An input bypass capacitor is recommended for minimizing VIN dip. |
6 | 12 | EN | I | Active high switch control input. Do not float this pin. |
7 | 13 | OVP | I | Overvoltage protection. Set using an external resistor divider. If no OVP is desired, connect this pin to GND. Do not float this pin. |
8 | 15 | GND | — | Device ground. (2) |
12 | 22 | SS | I/O | Soft start (switch slew rate control). If this functionality is not desired, the SS pin must be left disconnected (floating). In all cases be sure to follow the requirements of Section 9.3.3. |
13-16 | 23-32 | VOUT | O | Switch output. A minimum 10-µF output capacitor is recommended. |
5, 9-11 | 11,14,16,17-21 | NC | — | NC — No connect. These pins are not internally connected. It is recommended to connect these pins to GND to prevent charge buildup; however, these pins can also be left open or tied to any voltage between GND and VIN. |
— | Thermal Pad | — | Thermal pad (exposed center pad) for heat dissipation purposes. The thermal pad is internally connected to the seal ring and GND. | |
— | Metal Lid | — | The lid is internally connected to the thermal pad and GND through the seal ring. |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
---|---|---|---|---|
15 mils | Silicon with backgrind | Ground | AlCu | 1050 nm |
DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
VIN | 1 | 653.22 | 4936.95 | 793.17 | 5076.9 |
VIN | 2 | 152.37 | 4936.95 | 292.32 | 5076.9 |
VIN | 3 | 319.32 | 4936.95 | 459.27 | 5076.9 |
VIN | 4 | 486.27 | 4936.95 | 626.22 | 5076.9 |
VIN | 5 | 152.37 | 4770 | 292.32 | 4909.95 |
VIN | 6 | 319.32 | 4770 | 459.27 | 4909.95 |
VIN | 7 | 486.27 | 4770 | 626.22 | 4909.95 |
VIN | 8 | 653.22 | 4770 | 793.17 | 4909.95 |
VIN | 9 | 152.37 | 4579.16 | 292.32 | 4719.11 |
VIN | 10 | 319.32 | 4579.16 | 459.27 | 4719.11 |
VIN | 11 | 486.27 | 4579.16 | 626.22 | 4719.11 |
VIN | 12 | 653.22 | 4579.16 | 793.17 | 4719.11 |
VIN | 13 | 152.37 | 4412.21 | 292.32 | 4552.16 |
VIN | 14 | 319.32 | 4412.21 | 459.27 | 4552.16 |
VIN | 15 | 486.27 | 4412.21 | 626.22 | 4552.16 |
VIN | 16 | 653.22 | 4412.21 | 793.17 | 4552.16 |
VIN | 17 | 152.37 | 3553.11 | 292.32 | 3693.06 |
VIN | 18 | 319.32 | 3553.11 | 459.27 | 3693.06 |
VIN | 19 | 486.27 | 3553.11 | 626.22 | 3693.06 |
VIN | 20 | 653.22 | 3553.11 | 793.17 | 3693.06 |
VIN | 21 | 152.37 | 3386.16 | 292.32 | 3526.11 |
VIN | 22 | 319.32 | 3386.16 | 459.27 | 3526.11 |
VIN | 23 | 486.27 | 3386.16 | 626.22 | 3526.11 |
VIN | 24 | 653.22 | 3386.16 | 793.17 | 3526.11 |
VINA(1) | 25 | 54.99 | 1823.09 | 194.94 | 1963.04 |
VINA(1) | 26 | 54.99 | 1652.54 | 194.94 | 1792.49 |
NC | 27 | 54.99 | 1480.77 | 194.94 | 1620.72 |
NC | 28 | 54.99 | 1238.72 | 194.94 | 1378.67 |
EN | 29 | 54.99 | 972.68 | 194.94 | 1112.63 |
NC | 30 | 54.99 | 581.31 | 194.94 | 721.26 |
OVP | 31 | 54.99 | 406.26 | 194.94 | 546.21 |
GND | 32 | 407.21 | 54.99 | 547.16 | 194.94 |
GND | 33 | 577.76 | 54.99 | 717.71 | 194.94 |
NC | 34 | 2792.88 | 54.99 | 2932.83 | 194.94 |
NC | 35 | 3315.06 | 587.43 | 3455.01 | 727.38 |
NC | 36 | 3315.06 | 1099.26 | 3455.01 | 1239.21 |
SS | 37 | 3315.06 | 1544.09 | 3455.01 | 1684.04 |
VOUT | 38 | 3217.64 | 3386.16 | 3357.59 | 3526.11 |
VOUT | 39 | 3050.69 | 3386.16 | 3190.64 | 3526.11 |
VOUT | 40 | 2883.74 | 3386.16 | 3023.69 | 3526.11 |
VOUT | 41 | 2716.79 | 3386.16 | 2856.74 | 3526.11 |
VOUT | 42 | 3217.64 | 3553.11 | 3357.59 | 3693.06 |
VOUT | 43 | 3050.69 | 3553.11 | 3190.64 | 3693.06 |
VOUT | 44 | 2883.74 | 3553.11 | 3023.69 | 3693.06 |
VOUT | 45 | 2716.79 | 3553.11 | 2856.74 | 3693.06 |
VOUT | 46 | 3217.64 | 4412.21 | 3357.59 | 4552.16 |
VOUT | 47 | 3050.69 | 4412.21 | 3190.64 | 4552.16 |
VOUT | 48 | 2883.74 | 4412.21 | 3023.69 | 4552.16 |
VOUT | 49 | 2716.79 | 4412.21 | 2856.74 | 4552.16 |
VOUT | 50 | 3217.64 | 4579.16 | 3357.59 | 4719.11 |
VOUT | 51 | 3050.69 | 4579.16 | 3190.64 | 4719.11 |
VOUT | 52 | 2883.74 | 4579.16 | 3023.69 | 4719.11 |
VOUT | 53 | 2716.79 | 4579.16 | 2856.74 | 4719.11 |
VOUT | 54 | 3217.64 | 4770 | 3357.59 | 4909.95 |
VOUT | 55 | 3050.69 | 4770 | 3190.64 | 4909.95 |
VOUT | 56 | 2883.74 | 4770 | 3023.69 | 4909.95 |
VOUT | 57 | 2716.79 | 4770 | 2856.74 | 4909.95 |
VOUT | 58 | 3217.64 | 4936.95 | 3357.59 | 5076.9 |
VOUT | 59 | 3050.69 | 4936.95 | 3190.64 | 5076.9 |
VOUT | 60 | 2883.74 | 4936.95 | 3023.69 | 5076.9 |
VOUT | 61 | 2716.79 | 4936.95 | 2856.74 | 5076.9 |