JAJSMS4F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
Table 10-1 shows the design parameters used for this example.
DESIGN PARAMETER | REQUIREMENT |
---|---|
VIN, input voltage | 12 V ± 5% |
VINEN, turn-on voltage | Not applicable - will control EN pin from central controller |
VINOVP_RISE, overvoltage protection set point | 13.5 V |
IOUT, switch current | 3 A |
tSS, VOUT soft start time | 10 ms |