JAJSO83B May 2024 – October 2024 THVD2410V-EP , THVD2450V-EP , THVD2452V-EP
PRODUCTION DATA
THVD24xxV-EP transceivers have extended bus fault protection compared to standard RS-485 devices. Transceivers that operate in rugged industrial environments are often exposed to voltage transients greater than the -7V to +12V defined by the TIA/EIA-485A standard. To protect against such conditions, the generic RS-485 devices with lower absolute maximum ratings requires expensive external protection components. To simplify system design and reduce overall system cost, THVD24xxV-EP devices are protected up to ±70V without the need for any external components.