JAJSSU3B January 2024 – November 2024 LMG3100R017 , LMG3100R044
PRODUCTION DATA
The LMG3100's inputs pins are independently controlled with TTL input thresholds and can can support 3.3-V and 5-V logic levels regardless of the VCC voltage.
In order to allow flexibility to optimize deadtime according to design needs, the LMG3100 does not implement an overlap protection functionality. If both HI and LI are asserted, both the high-side and low-side GaN FETs are turned on. Careful consideration must be applied to the control inputs in order to avoid a shoot-through condition.