JAJSUN0D November 1998 – May 2024 CD4016B , CD4016B-MIL
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD – VSS | Supply voltage | 20 | V | ||
VDD | –0.5 | 20 | V | ||
VSS | –20 | 0.5 | V | ||
ISEL or IEN | Logic control input pin current (EN, Ax, SELx) | –30 | 30 | mA | |
VS or VD | Source or drain voltage (Sx, D) | VSS–0.5 | VDD+0.5 | V | |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | –20 | 20 | mA | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |