JAJSUN0E November 1998 – August 2024 CD4016B , CD4016B-MIL
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | ||||||||||
IDD |
Quiescent Device Current |
Vis = 0 to 5V VDD = 5V |
TA = –55°C | 5 | µA | |||||
TA = –40°C | 5 | |||||||||
TA = 25°C | 4.5 | 6 | ||||||||
TA = 85°C | 7.5 | |||||||||
TA = 125°C | 7.5 | |||||||||
Vis = 0 to 10V VDD = 10V |
TA = –55°C | 6 | ||||||||
TA = –40°C | 6 | |||||||||
TA = 25°C | 5 | 7 | ||||||||
TA = 85°C | 15 | |||||||||
TA = 125°C | 15 | |||||||||
Vis = 0 to 15V VDD = 15V |
TA = –55°C | 7 | ||||||||
TA = –40°C | 7.2 | |||||||||
TA = 25°C | 6 | 8 | ||||||||
TA = 85°C | 30 | |||||||||
TA = 125°C | 30 | |||||||||
Vis = 0 to 20V VDD = 20V |
TA = –55°C | 8.5 | ||||||||
TA = –40°C | 8.5 | |||||||||
TA = 25°C | 6.5 | 9 | ||||||||
TA = 85°C | 150 | |||||||||
TA = 125°C | 150 | |||||||||
rON | ON Resistance rON Max | to (VDD+VSS)/2 , VC = VDD, RL = 10kΩ |
VDD = 10V Vis = VSS or VDD |
TA = –55°C | 600 | Ω | ||||
TA = –40°C | 610 | |||||||||
TA = 25°C | 250 | 660 | ||||||||
TA = 85°C | 840 | |||||||||
TA = 125°C | 960 | |||||||||
VDD = 10V Vis = 4.75 to 5.75V |
TA = –55°C | 1870 | ||||||||
TA = –40°C | 1900 | |||||||||
TA = 25°C | 2000 | |||||||||
TA = 85°C | 2380 | |||||||||
TA = 125°C | 2600 | |||||||||
VDD = 15V Vis = VSS or VDD |
TA = –55°C | 360 | ||||||||
TA = –40°C | 370 | |||||||||
TA = 25°C | 200 | 400 | ||||||||
TA = 85°C | 520 | |||||||||
TA = 125°C | 600 | |||||||||
VDD = 15V Vis = 7.25 to 7.75V |
TA = –55°C | 775 | ||||||||
TA = –40°C | 790 | |||||||||
TA = 25°C | 850 | |||||||||
TA = 85°C | 1080 | |||||||||
TA = 125°C | 1230 | |||||||||
rON | ON Resistance rON Max | to (VDD+VSS)/2 , VC = VDD, RL = 10kΩ |
VDD = 5V VSS = 0V |
TA = 25°C | 580 | 7000 | Ω |
|||
VDD = 7.5V VSS = -7.5V |
TA = 25°C | 200 | 280 | |||||||
VDD = 5V VSS = -5V |
TA = 25°C | 250 | 580 | |||||||
VDD = 2.5V VSS = -2.5V |
TA = 25°C | 520 | 30000 | |||||||
ΔRON | On-state resistance difference between any two switches | RL = 10kΩ, VC = VDD | VDD = 5V | 15 | Ω | |||||
VDD = 10V | 10 | |||||||||
VDD = 15V | 5 | |||||||||
THD | Total Harmonic Distortion | VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V (sine wave centered on 0V), RL = 10kΩ, fis = 1kHz sine wave | 0.4 | % | ||||||
BW | –3-dB cutoff frequency (switch on) | VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V (sine wave centered on 0V), RL = 1kΩ | 40 | MHz | ||||||
OISO | –50-dB feedthrough frequency (switch off) | VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V (sine wave centered on 0V), RL = 1kΩ | 1.25 | MHz | ||||||
Iis | Input/Output Leakage Current (switch off) | VDD = 18V VC = 0V Vis = 18V, Vos = 0V Vis = 0V, Vos = 18V |
TA = –55°C | -0.1 | 0.1 | µA | ||||
TA = –40°C | -0.1 | 0.1 | ||||||||
TA = 25°C | 0.0001 | 0.1 | ||||||||
TA = 85°C | -1 | 1 | ||||||||
TA = 125°C | -1 | 1 | ||||||||
XTALK | –50-dB crosstalk frequency | VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V (sine wave centered on 0V), RL = 1kΩ | 0.9 | MHz | ||||||
tpd | Propagation delay |
VC = VDD, VSS = GND VIS = Square Wave 0 to VDD, CL = 50pF, RL = 200kΩ |
VDD = 5V | 40 | 100 | ns | ||||
VDD = 10V | 20 | 40 | ||||||||
VDD = 15V | 15 | 30 | ||||||||
CIS | Input capacitance | VDD = 5V, VC = VSS = –5V | 4 | pF | ||||||
COS | Output capacitance | VDD = 5V, VC = VSS = –5V | 4 | pF | ||||||
CIOS | Feed through | VDD = 5V, VC = VSS = –5V | 0.2 | pF | ||||||
VILC | Control input, low voltage (max) | |Iis| < 10µA, Vis = VSS, VOS = VDD, and Vis = VDD, VOS = VSS | VDD = 5V VDD = 10V VDD = 15V |
TA = –55°C | 0.9 | V | ||||
TA = –40°C | 0.9 | |||||||||
TA = 25°C | 0.7 | |||||||||
TA = 85°C | 0.4 | |||||||||
TA = 125°C | 0.4 | |||||||||
VIHC | Control input, high voltage | See Figure 10 | VDD = 5V | 3.5 | V | |||||
VDD = 10V | 7 | V | ||||||||
VDD = 15V | 11 | V | ||||||||
IIH | Input High Lekaage | VDD = 18V | 0.5 | 1 | µA | |||||
IIL | Input Low Leakage | VDD = 18V | -1 | -0.1 | µA | |||||
Crosstalk (control input to signal output) | VC = 10V (square wave), tr , tf = 20ns, RL = 10kΩ VDD = 10V | VDD = 10V | 50 | mV | ||||||
Turn-on propagation delay | tr , tf = 20ns CL = 50pF, RL = 1kΩ |
VDD = 5V | 35 | 70 | ns | |||||
VDD = 10V | 20 | 40 | ns | |||||||
VDD = 15V | 15 | 30 | ns | |||||||
Maximum control input repetition rate | VIN = VDD, CL = 50pF, RL = 1kΩ VC = 10V (square wave centered on 5V), tr , tf = 20ns, Vos = 1/2Vos at 1kHz |
VDD = 10V | 10 | MHz | ||||||
CIN | Input Capacitance | 5 | 7.5 | pF | ||||||
IIS | Switch input current | VDD = 5V Vis = 0V |
TA = –55°C | 0.25 | mA | |||||
TA = –40°C | 0.2 | |||||||||
TA = 25°C | 0.2 | |||||||||
TA = 85°C | 0.12 | |||||||||
TA = 125°C | 0.14 | |||||||||
VDD = 5V Vis = 5V |
TA = –55°C | -0.25 | mA | |||||||
TA = –40°C | -0.2 | |||||||||
TA = 25°C | -0.2 | |||||||||
TA = 85°C | -0.12 | |||||||||
TA = 125°C | -0.14 | |||||||||
VDD = 10V Vis = 0V |
TA = –55°C | 0.62 | mA | |||||||
TA = –40°C | 0.5 | |||||||||
TA = 25°C | 0.5 | |||||||||
TA = 85°C | 0.3 | |||||||||
TA = 125°C | 0.35 | |||||||||
VDD = 10V Vis = 10V |
TA = –55°C | -0.62 | mA | |||||||
TA = –40°C | -0.5 | |||||||||
TA = 25°C | -0.5 | |||||||||
TA = 85°C | -0.3 | |||||||||
TA = 125°C | -0.35 | |||||||||
VDD = 15V Vis = 0V |
TA = –55°C | 1.8 | mA | |||||||
TA = –40°C | 1.4 | |||||||||
TA = 25°C | 1.5 | |||||||||
TA = 85°C | 1 | |||||||||
TA = 125°C | 1.1 | |||||||||
VDD = 15V Vis = 15V |
TA = –55°C | -1.8 | mA | |||||||
TA = –40°C | -1.4 | |||||||||
TA = 25°C | -1.5 | |||||||||
TA = 85°C | -1 | |||||||||
TA = 125°C | -1.1 | |||||||||
VOS | Switch output voltage | VDD = 5V Vis = 0V |
0.4 | V | ||||||
VDD = 5V Vis = 5V |
4.6 | V | ||||||||
VDD = 10V Vis = 0V |
0.5 | V | ||||||||
VDD = 10V Vis = 10V |
9.5 | V | ||||||||
VDD = 15V Vis = 0V |
1.5 | V | ||||||||
VDD = 15V Vis = 15V |
13.5 | V |