JAJSV99F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCE | Collector-emitter voltage | 50 | V | ||
Clamp diode reverse voltage(2) | 50 | V | |||
VI | Input voltage(2) | 30 | V | ||
Peak collector current | See Figure 8-2 | 500 | mA | ||
IOK | Output clamp current | 500 | mA | ||
Total emitter-terminal current | –2.5 | A | |||
PD | Continuous total power dissipation | See Section 5.8 | |||
TA | Operating free-air temperature | ULQ200xAT | –40 | 105 | °C |
ULQ200xAQ | –40 | 125 | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |