JAJSVH4C August 2006 – October 2024 TL2842B , TL2843B , TL2844B , TL2845B , TL3842B , TL3843B , TL3844B , TL3845B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TL284xB | TL384xB | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP(2) | MAX | MIN | TYP(2) | MAX | |||
Initial accuracy | TJ = 25°C | 47 | 52 | 57 | 47 | 52 | 57 | kHz |
TA = Tlow to Thigh | 44 | 60 | 44 | 60 | ||||
TJ = 25°C, RT = 6.2 kΩ, CT = 1 nF | 225 | 250 | 275 | 225 | 250 | 275 | ||
Voltage stability | VCC = 12 V to 25 V | 0.2 | 1 | 0.2 | 1 | % | ||
Temperature stability | 5 | 5 | % | |||||
Amplitude | Peak to peak | 1.7 | 1.7 | V | ||||
Discharge current | TJ = 25°C, RT/CT = 2 V | 7.8 | 8.3 | 8.8 | 7.8 | 8.3 | 8.8 | mA |
RT/CT = 2 V | 7.5 | 8.8 | 7.6 | 8.8 |