JAJU787B April 2016 – May 2019 TPS2828 , TPS3828
To run the Hybrid RF/PLC test, it is required to have the LAUNCHXL-CC1310 and theTMDSPLCKITV4-CEN. Find both EVMs in the TI store (https://store.ti.com/). In addition, Table 6 summarizes the additional tools and software required to run the Hybrid RF/PLC test.
DEVICE | EVM | HW MODIFICATION? | FLASH FIRMWARE? | GUI TOOL? |
---|---|---|---|---|
RF only | LAUNCHXL-CC1310 | No | Yes(1) | No (or SmartRF studio without flashing the firmware) |
PLC only | TMDSPLCKITV4-CEN | No | Yes
(Section 4.4.2) |
Yes
(Zero-configuration GUI(2)) |
Hybrid RF/PLC | CC1310DK
TMDSPLCKITV4-CEN |
No | Yes
(Section 4.4.1 and Section 4.4.2) |
No |