SBAA463A january 2021 – april 2023 TMAG5170 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5273
To help demonstrate this function, consider a few approaches to a simple rotary magnet which could be used in any number of applications, such as an e-shifter dial or a sensor attached to the motor of a robotic arm working in an automated factory. For this analysis we will attempt measurements using both an On-Axis and Off-Axis approach to demonstrate the design process.