SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
Features: high performance
This application uses a POM-2730L-HD-R microphone with the TLV320ADC6120 ADC.
POM-2730L-HD-R Specifications:
RO = 2200 Ω.
LV320ADCX120 Settings:
As shown in Figure 4-3 and Figure 4-4, RO (the output impedance of the microphone) forms a voltage divider with the bias resistor. The application biases the microphone output pin to 1.375 VDC to bias ADC circuit at center.
R = 3 kΩ
Choose C = 3.3 µF to allow a frequency response as low as 20 Hz.
In this application, the open circuit voltage of the microphone is VMic.
To prevent this loading, maintain ZIN >>R.