SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
Features: Low component count
This application uses POM-2730L-HD-R microphone with TLV320ADC6120 ADC.
POM-2730L-HD-R specifications: RO = 2200 Ω.
TLV320ADCX120 Settings:
Figure 4-2 shows that RO (output impedance of mic) forms a voltage divider with the bias resistor. Bias microphone output pin to 1.375 VDC to bring ADC input to the optimum level.