SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
The TLV320ADCX120 can also support a higher input common-mode tolerance at the expense of noise performance by a few decibels. The device supports three different modes with different common-mode tolerances, which can be configured using the CH1_INP_CM_TOL_CFG[1:0] (P0_R58_D[7:6]) register bits. Mode 0 gives the lowest noise performance.
P0_R58_D[7:6] : CH1_INP_CM_TOL_CFG[1:0] | Channel 1 Input Common-Mode Tolerance |
---|---|
00 (default) | Channel 1 input common-mode tolerance: AC-coupled input = 100 mVPP, DC-coupled input = 2.82 VPP. |
01 | Channel 1 input common-mode tolerance: AC/DC-coupled input = 1 VPP. |
10 (high CMRR mode) | Channel 1 input common-mode tolerance: AC/DC-coupled input = 0-AVDD (supported only with an input impedance of 10 kΩ and 20 kΩ). For input impedance of 2.5 kΩ, the input common-mode tolerance is 0.4 V to 2.6 V. |
11 | Reserved, do not use this setting. |
The highest performance for the ADC is obtained in AC coupling mode. To achieve the highest performance, the following setup must be implemented.
For the TLV320ADC6120 device, the performance in Table 2-10 is achieved with the prior settings.
SNR (DRE ON) dB | SNR (DRE OFF) dB | |
---|---|---|
Single-Ended | 118 | 111 |
Differential | 122 | 112 |