SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
When a 1-V RMS signal is passed through a coupling capacitor as shown in Figure 2-2, the signal rides over VREF/2.
For a 3.3-V supply, a VREF/2 is 1.375 V. The highest point of a 1-VRMS signal on the pin is 2.8 V which is lower then AVDD of 3.3 V. A signal larger then AVDD can not be given to ADC input as that can damage the input pins.
For a 1.8-V supply, a VREF/2 is 0.6875 V. The highest point of a 0.5-VRMS signal on the pin is 1.4 V which is lower then AVDD of 1.8 V.