SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
Features: High SNR for far field voice recording
Select the POM-2730L-HD-R microphone with TLV320ADC6120 ADC.
POM-2730L-HD-R Specifications:
Sensitivity -30 db, 0 db = 1 V/Pascal with optimum load resistor. Output Impedance 2.2k, SNR 74 db SPL of 94 db or 1 Pascal.
TLV320ADCX120 Settings:
The microphone can be modeled as a current source where the output current is proportional to the incoming sound pressure. The voltage of this source is IxR and the output impedance is R. I is output current and R is the biasing resistance of the mic circuit.