SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
On power-up, the coupling capacitor is charged to the common mode voltage. This charge is done by connecting an internal 800-Ω resistor from pin to Vref/2. This connection is done for a duration of 2.5 ms. This time is enough to charge a 1-u capacitor to Vref/2. This process is called quick charging.
The audio output from the ADC is proper only after the coupling capacitors are charged to the steady state value.
If the coupling capacitor is larger then 1 uf, the time duration can be set to a higher value by SHDN_CFG Register (P0 R5).
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | 0h | Reserved |
5-4 | INCAP_QCHG[1:0] | R/W | 0h | The duration of the quick-charge for the external AC-coupling capacitor is set using an internal series impedance of 800 Ω. 0d = INxP, INxM quick-charge duration of 2.5 ms (typical) 1d = INxP, INxM quick-charge duration of 12.5 ms (typical) 2d = INxP, INxM quick-charge duration of 25 ms (typical) 3d = INxP, INxM quick-charge duration of 50 ms (typical) |
3-2 | SHDNZ_CFG[1:0] | R/W | 1h | Shutdown configuration: 0d = DREG is powered down immediately after SHDNZ asserts 1d = DREG remains active to enable a clean shut down until a time-out is reached; after the time-out period, DREG is forced to power off 2d = DREG remains active until the device cleanly shuts down 3d = Reserved |
1-0 | DREG_KA_TIME[1:0] | R/W | 1h | These bits set how long DREG remains active after SHDNZ asserts. 0d = DREG remains active for 30 ms (typical) 1d = DREG remains active for 25 ms (typical) 2d = DREG remains active for 10 ms (typical) 3d = DREG remains active for 5 ms (typical) |
The time a RC circuit takes to reach 90% of Supply Voltage is calculated as follows:
Table 2-6 lists SHDN_CFG register settings for different values of the coupling capacitor.
Quick Charge Time | Coupling Capacitor |
---|---|
2.5 ms | 1 u |
12.5 ms | 4.7 u |
25 ms | 10 u |
50 ms | 22 u |