SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
This implementation uses the POM-2730L-HD-R microphone with TLV320ADC6120 ADC. The device is setup as a single-ended AC-coupled input.
Sensitivity: -30 db, 0 db = 1 V/Pascal with load resistor.
Output Impedance: 2.2 kΩ
SNR: 74 db, SPL of 94 db, or 1 Pascal
For this function, DRE is disabled.
Signal Level at SPL of 94 db
Microphone Output Noise
Dynamic Range of Mic
120 db SPL is considered the overload level for this mic.
The difference from 94 db SPL level is:
94 db SPL is the reference for SNR which is 74 db.
Add 26 db to SNR to get the dynamic range.
Dynamic range of mic = 100 db.
Estimation of PGA Gain
The signal level at the overload point is:
For a single-ended AC-coupled input the full-scale value is 1 VRMS or 1.4 Vpk.
Estimation of SNR of Mic + ADC
Mic noise 4.4 uvrms equals V1.
Input referred noise of ADC with PGA gain of 2:
Effective noise at input of ADC 5.65 uvrms:
Effective noise at output of PGA 11.2 uvrms:
The following is the noise that is seen at the output of the ADC:
SNR is 98.9 db. The system is able to capture sound up to the noise floor of the microphone.