To minimize the power consumption of the TAA52xx
devices, verify that unused modules are disabled, use the lowest sampling rate, bit
clock, and controller clock required by the application, and operate at the lowest
AVDD and IOVDD supply voltage possible. The following list summarizes the settings
and registers for lowest power operation:
- Operate at the lowest supply voltage possible. AVDD and IOVDD support 1.8V or
3.3V supply, independently (AVDD and IOVDD can have different supply voltages).
- Unused analog inputs, tie to analog ground.
- Unused digital inputs, tie to digital ground.
- Disable unused ADC channels through the BO_PO_R118 (IN_CH_EN) register.
- Disable MICBIAS power, if unused, through the BO_PO_R120 (PWR_CFG)
register.
- Operate at the lowest sample rate possible.
- Disable PLL if the system supplies a low jitter controller clock. Refer to
Section 2 for a description of the settings to disable PLL.
- Disable unused post-processing blocks:
- Disable biquad filters, if unused, through BO_PO_R115[4:3] (DSP_CFG)
register.
- Select ultra-low latency over linear phase decimation filters (if the
application allows) through the BO_PO_R114[7:6] (DSP_CFG) register.
- Use the smallest word length permissible by the application through the
BO_PO_R26[5:4] (PASI_WLEN) register for primary ASI and BO_P3_R26[5:4]
(SASI_WLEN) in cases of secondary ASI.