SBAA632 April 2024 TMAG3001 , TMAG5170 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5273
Device | Grade | Temperature Rating | Interface | ASIL Rating | Package Type | Design Considerations |
---|---|---|---|---|---|---|
TMAG3001 | Commercial | -40C to 125C | I2C: 400kHz, 1000kHz | N/A | WCSP | Featuring a very small chip-scale package size, programmable angle thresholds and selectable I2C addressing |
TMAG5173-Q1 | Automotive | -40C to 125C | I2C: 400kHz, 1000kHz | ASIL-B | SOT-23 | Automotive grade 3D Hall-effect sensor in a small package and I2C communication. |
TMAG5170 (TMAG5170-Q1) | Commercial (Automotive) | -40C to 150C | SPI: 10MHz | (ASIL-B) | VSSOP-8 | Both automotive and commercial grade devices offer complete magnetic field vector measurements using SPI interface. |
TMAG5170D-Q1 | Automotive | -40 to 150C | SPI: 10MHz | ASIL-D | TSSOP-16 | Independent 3D Hall-effect sensor allow for design into high ASIL-D rated systems |
TMAG5273 | Commercial | -40C to 125C | I2C: 400kHz,1000kHz | N/A | SOT-23 | Low-cost commercial grade device with I2C interface |
Title | Content Description |
---|---|
Position Sensing in e-Bike Applications | Summary of functions in e-bikes where position sensors are used |
2-Wheeler and 3-Wheeler Traction Drive and reference designs | Links to content related to various functions within an e-bike system connected to the traction inverter |
Basic Considerations for Sensors in the Powertrain | White paper discussion of automotive sensing functions within the powertrain. |
Inductive Sensing: Switch Applications Made Simple | Introduces inductive sensing applications including gear tooth sensing |
LDC Device Selection Guide | Discussion of inductive sensors and help selecting devices |