SBAA635
July 2024
AFE7950
,
AFE7950-SP
,
AFE7951
,
AFE7953
,
AFE7954
,
AFE7955
1
Abstract
Trademarks
1
Introduction
2
AFE79XX TX Architecture
3
Numerically Controlled Oscillator
4
Configuring the AFE79XX for Multi-Band Jamming
4.1
Overview of Configurability
4.2
Jamming Related Latte Functions and Parameters
4.3
Results
5
Summary
6
References
4.3
Results
Figure 4-1
Spectrum Analyzer in Max Hold Mode (85MHz Sweep at ≈2.4GHz, in ≈62µs)
Figure 4-2
Frequency versus Time from Phase Noise Analyzer (85MHz Sweep at ≈2.4GHz, in ≈62µs)
Figure 4-3
Spectrum Analyzer in Max Hold Mode (28MHz Sweep at ≈0.9GHz, in ≈62µs)
Figure 4-4
Frequency versus Time from Phase Noise Analyzer (28MHz Sweep at ≈0.9GHz, in ≈62µs)
Figure 4-5
Spectrum Analyzer in Max Hold Mode (125MHz Sweep at ≈5GHz, in ≈62µs)
Figure 4-6
Frequency versus Time from Phase Noise Analyzer (125MHz Sweep at ≈5GHz, in ≈62µs)