SBAU382A November 2021 – January 2022 ADS7029-Q1 , ADS7039-Q1 , ADS7040 , ADS7041 , ADS7042 , ADS7043 , ADS7044 , ADS7046 , ADS7047 , ADS7049-Q1 , ADS7052 , ADS7054 , ADS7056 , ADS7057
Table 5-1 lists the bill of materials (BOM) for the ADS704X-5XEVM.
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | DC123 | Any | ||
!PCB2 | 1 | PHI-EVM-CONTROLLER | N/A | PA007A | Any | |
@H1, @H2, @H3, @H4 | 4 | Hex Standoff, #4-40, Aluminum, 1/4" | 1/4 inch Aluminum Hex Standoff | 1891 | Keystone | |
@H5, @H6 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||
C1, C2, C3, C7, C20 | 5 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 | 0603 | GRM188R61A106ME69D | MuRata |
C4, C6, C8, C9, C15, C16 | 6 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
C5, C19 | 2 | 15pF | CAP, CERM, 15 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C150J5GACTU | Kemet |
C10, C13, C22, C25 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
C11, C17 | 2 | 300pF | CAP, CERM, 300 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H301JA01D | MuRata |
C14, C18, C21 | 3 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 | 0603 | C0603C103J5RACTU | Kemet |
D1 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
H1, H2, H3, H4 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | Machine Screw, 4-40, 1/4 inch | PMSSS 440 0025 PH | B&F Fastener Supply | |
H5, H6 | 2 | ROUND STANDOFF M3 STEEL 5MM | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
J1, J2, J3 | 3 | SMA Straight Jack, Gold, 50 Ohm, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |
J4 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
JP1, JP2, JP3 | 3 | Header, 100mil, 2x1, Gold, TH | Header, 2x1, 100mil | 5-146261-1 | TE Connectivity | |
JP4 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
JP5 | 1 | Header, 100mil, 5x2, Gold, TH | 5x2 Header | TSW-105-07-G-D | Samtec | |
LBL1 | 1 | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | ||
R1, R2, R4, R6, R8, R11, R12, R13, R21, R22, R40, R43, R44 | 13 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R3 | 1 | 301k | RES, 301 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07301KL | Yageo America |
R5, R7, R9 | 3 | 100k | RES, 100 k, 0.1%, 0.063 W, 0603 | 0603 | CPF0603B100KE | TE Connectivity |
R14, R25, R27, R38 | 4 | 16.0 | RES, 16.0, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0716RL | Yageo America |
R15, R16, R17, R18, R19, R20 | 6 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749R9L | Yageo |
R23, R24, R29, R30, R35, R36 | 6 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRB071KL | Yageo America |
R26, R28 | 2 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
R31 | 1 | 59.0k | RES, 59.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0759KL | Yageo |
R32, R34 | 2 | 30.1k | RES, 30.1 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0730K1L | Yageo |
R33 | 1 | 51.1k | RES, 51.1 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0751K1L | Yageo |
R41 | 1 | 470 | RES, 470, 5%, 0.1 W, 0603 | 0603 | RC0603JR-07470RL | Yageo |
R42 | 1 | 100 | RES, 100, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07100RL | Yageo America |
S1 | 1 | Switch, Slide, SPDT 100mA, SMT | Switch, 5.4x2.5x2.5mm | CAS-120TA | Copal Electronics | |
TP1 | 1 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
U1, U2 | 2 | Single Output High PSRR LDO, 100 mA, Adjustable 1.2 to 5.5 V Output, 2.7 to 5.5 V Input, 6-pin SOT-23 (DBV), -40 to 125 degC | DBV0006A | TPS79101DBVR | Texas Instruments | |
U31 | 1 | 12-Bit 1MSPS Ultra-Low-Power Ultra-Small-Size SAR ADC With SPI Interface (VSSOP-8) | DCU0008A | ADS7042IDCUR | Texas Instruments | |
U4 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |
U52 | 1 | Ultra-Low Power, Ultra-Small Size, 14-Bit, High-Speed SAR ADC, RUG0008A (X2QFN-8) | RUG0008A | ADS7057IRUGR | Texas Instruments | |
U6 | 1 | Very Low Power, Rail to Rail Out, Negative Rail In, VFB Operational Amplifier, 2.5 to 5.5 V, -40 to 125 degC, 6-pin SOT23 (DBV6) | DBV0006A | OPA836IDBVR | Texas Instruments | |
U7 | 1 | Automotive, Dual, Very Low Power, Rail to Rail output, VFB Op Amp, DGK0008A (VSSOP-8) | DGK0008A | OPA2836QDGKRQ1 | Texas Instruments | |
U10 | 1 | Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier (VSSOP-8) | DGK0008A | OPA2320AIDGKR | Texas Instruments | |
C12, C23, C24 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
R10, R37, R39, R45 | 0 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
U8 | 0 | 12-Bit, 1-MSPS, Ultra-Low-Power & Ultra-Small-Size SAR ADC with SPI Interface (X2QFN-8) | RUG0008A | ADS7042IRUGR | Texas Instruments | |
U9 | 0 | Ultra-Low Power, Ultra-Small Size, 12-Bit, 1-MSPS, SAR ADC | VSSOP8 | ADS7044IDCUR | Texas Instruments |