SBAU386 August 2021 AMC1350 , AMC1350-Q1 , AMC1351 , AMC1351-Q1
The analog input to the AMC1350 or AMC1351 is routed from a three-wire screw terminal screw at J3.1 that provides access to the INP terminal for the AMC1350 or to the IN terminal for the AMC1351, referenced to J3.3, GND1. Access to the AMC1350 INN pin is provided at J3.2, which is shorted to GND1 by default by a 0-Ω resistor (R5).