SBOA542
November 2022
TMP1826
,
TMP1827
Abstract
Trademarks
1
Introduction
1.1
Bus Reset and Response
1.2
Host Write, Device Read
1.3
Host Read, Device Write
2
Interfacing TMP1826 With the Host MCU
2.1
Using GPIO as Host Interface
2.2
Software Driver for GPIO
2.3
Using UART as Host Interface
2.4
Software Driver for UART
2.5
Using SPI as Host Interface
2.6
Software Driver for SPI
3
Summary
4
References
Trademarks
All trademarks are the property of their respective owners.