SBOA575 September   2023 INA823 , OPA2387 , XTR115 , XTR116

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory of Operation
    1. 2.1 Wheatstone Bridge Sensor
    2. 2.2 2-Amp INA
    3. 2.3 4-20-mA Current Loop Transmitter Interface
  6. 3Simulation
  7. 4PCB Design
  8. 5Verification and Measured Performance
  9. 6Summary
  10. 7Reference
  11.   Appendix

Verification and Measured Performance

The measured output current versus weight is shown in Figure 5-1. The measured results are compared with the simulated and calculated values in Table 5-2. The measured results are ±0.1% accurate as shown in Figure 5-2. The experimentation setup with the load cell is detailed in the Appendix 1: Load Cell and Experimentation Setup. The total current consumption is calculated in Equation 14.

Equation 14. ITOTAL=IBRIDGE+I2AMP INA+IINA REF+IXTR=2mA+1.14mA+0.05mA+0.2mAITOTAL=3.39mA
Table 5-1 Design Goal vs Calculated, Simulated, and Measured Performance
WeightGoalCalculatedSimulatedMeasured
Iout (Min)0 lbs4 mA4.0959 mA4.0963 mA4.0994 mA
Iout (Max)20 lbs20 mA20.1404 mA20.1397 mA20.1545 mA
GUID-20230802-SS0I-RWGB-2VH7-D0RXMX0QZC91-low.svg Figure 5-1 Measured Output Current vs Weight Transfer Function
GUID-20230918-SS0I-1VZN-HBGQ-CNVW83GCSVJJ-low.png Figure 5-2 Output Current Error vs Weight