SBOU236A February 2020 – March 2021 ALM2403-Q1
Input signal connections for the ALM2403Q1EVM are provided through the use of the SMA connectors and test points located at the left of the EVM. The dual output-amplifier connections are provided through connector J3 and test points located at the right side of the EVM. A simplified diagram of the ALM2403Q1EVM input and output connections is displayed in Figure 5-1.
Table 5-1 summarizes the input and output connectors and corresponding test points.
Connector Designator | Signal | Comment | Test Point |
---|---|---|---|
J1 | IN1– | SMA | TP1 |
J2 | IN1+ | SMA (not populated) | TP2 |
J4 | IN2+ | SMA (not populated) | TP7 |
J6 | IN2– | SMA | TP10 |
J3.1 | OUT1 | Screw terminal | TP3 |
J3.2 | GND | Screw terminal | TP8 |
J3.3 | GND | Screw terminal | TP9 |
J3.4 | OUT2 | Screw terminal | TP6 |