SBOU298 March 2024 INA4230 , INA4235
The INA423X evaluation module (EVM) is a platform to evaluate the main features and performance of the INA4230 and INA4235. The EVM supports current measurements up to 10A per channel and comes with graphical user interface (GUI) support to read and write to device registers.