SCEA147 September 2024 TXB0104 , TXB0302 , TXB0304
While reducing cable length helps reduce oscillations, there are also impedance matching techniques that can be used to dampen ringing or overshoots furthermore. System designers are recommended to implement series termination resistors at the output drivers of the TXB0304 to closely match the output to the transmission line.