This section provides Functional Safety Failure In Time (FIT) rates for TPS62A01-Q1 and
TPS62A01A-Q1 based on two different industry-wide used reliability standards:
- Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
- Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|
Total Component FIT Rate | 4 |
Die FIT Rate | 3 |
Package FIT Rate | 1 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
- Mission Profile: Automotive Control
- Power dissipation: 85 mW
- Climate type: World-wide Table 8
- Package factor (lambda 3): Table 17b
- Substrate Material: FR4
- EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2TTable | Category | Reference FIT Rate | Reference Virtual Tj |
---|
5 | CMOS, BICMOS Digital, analog/mixed | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual T
j (junction temperature) in
Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.