SLAAE64 may 2023 AFE58JD48 , DAC81001 , DAC8801 , DAC8830 , OPA2210 , REF5010 , REF5040 , THS4130
The REF5040 is a low-noise, low-drift, very high-precision voltage reference. This reference is capable of both sinking and sourcing current and have excellent line and load regulation. The REF5040 has excellent temperature drift (3 ppm/°C) and high accuracy (0.05%). The noise is 3 μVPP/V.