SLAAEI9 December 2023 MSPM0C1103 , MSPM0C1104 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1228
STM8 and MSPM0 devices have many types of clock sources including both internal and external for low system cost and low power consumption. Table 3-6 lists the different clock sources in STM8 and MSPM0 devices. Note that not all the devices have all types clock sourrces. For details, see the device-specific data sheet.
Type | STM8L | STM8S | MSPM0L | MSPM0C | |
---|---|---|---|---|---|
Internal oscillators | High Speed | HSI: internal 16-MHz RC oscillator | HSI: internal 16-MHz RC oscillator | SYSOSC: internal oscillator from 4 MHz to 32 MHz |
SYSOSC : internal 24-MHz oscillator |
Low Speed | LSI: internal 38-kHz RC oscillator | LSI: internal 128-kHz RC oscillator | LFOSC: internal 32-kHz oscillator | LFOSC: internal 32-kHz oscillator | |
External oscillators | High Speed | HSE: 1-16 MHz external crystal | HSE: 1-24 MHz external crystal | Not available(1) | Not available(1) |
Low Speed | LSE: 32.768 kHz external crystal | Not available | Not available(1) | Not available(1) |