SLAAEI9 December 2023 MSPM0C1103 , MSPM0C1104 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1228
MSPM0 microcontrollers (MCUs) products are part of the MSP highly-integrated ultra-low power 32-bit MCU family based on the enhanced Arm® Cortex®-M0+ 32-bit core platform operating. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges, and offer small footprint packages. The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing engineers to find the MCU that meets their project's needs. The MSPM0 MCU family combines the Arm Cortex-M0+ platform with an ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
The MSPM0 MCUs offer a competitive alternative to the STM8 MCUs. This application note assists with migration from STM8 MCUs to MSPM0 MCUs by comparing device features and ecosystems.