SLAAEO5 September 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105
With the RST CTL bits of the DPREC0 register, it is possible to modify the behavior seen post-reset. Within Table 3-2 contains all the possible configurations of the RST CTL bits (16:14).
RST CTL Mode | Bit Configuration |
---|---|
Wait For Debug | 001b |
Halt On Reset | 100b |
Default Reset | 000b |