SLAAEO8 October 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105
The MSPM0G3507 ADC EVM board is consist of four parts:
MCU adopts MSPM0G3507SDGS28, which is 28pin package. In the test, PA25 is used for ADC input and PA23 is used for external reference VREF+ input, while VREF- is connected to ground through a 0R resister.
REF7025QDGKR is a high precision series voltage references whose output voltage is 2.5V. And it could be used for ADC external reference voltage.
REF35125QDBVR is used to generate 1.25V voltage, which could provide stable DC input for MSPM0 ADC.
ADC input could be selected among 1.25V, 2.5V, VDD and GND and ADC external reference could be selected among VDD, 2.5V and 1.25V by 0R resister.