SLAAEO9 October 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105
UART0 | Configuration | Current |
---|---|---|
Hardware |
|
|
Software |
|
|
Test condition | Enable UART power and initial, WFI (STANDBY1) | 3.5uA |
UART continuously transfer data (9600bps) | 3.28mA | |
RUN0 mode, while (1) {} | 2.33mA | |
Close UART power, while (1) {} | 2.25mA | |
UART disabled, WFI (STANDBY1) | 1.9uA |
There are several tips about UART0 in low-power mode:
If UART0/1/2 are not reset before entering STOP or STANDBY mode, the configuration restores after exiting of low-power mode. And UART can work normally by DL_UART_Main_enablePower() after exit of low-power mode.