SLAAEO9 October 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105
Table 2-1 shows the hardware/software configuration and test results of MSPM0G350x system power consumption measurement under different low-power mode. The power consumption of MSPM0 without any peripheral enabled is strongly related to the clock configuration. For reference, SYSOSC, MCLK, ULPCLK is listed under a different low-power policy.
Low-Power Mode | Configuration | Current | |||
---|---|---|---|---|---|
Low-Power Policy | SYSOSC | MCLK | ULPCLK | ||
Hardware |
|
||||
Software |
|
||||
Low Power Policy | Standby1 + WFI | DIS | DIS | 32kHz | 1.5uA |
Standby0 + WFI | DIS | DIS | 32kHz | 1.9uA | |
Stop2 + WFI | DIS | DIS | 32kHz | 46uA | |
Stop1 + WFI | 4MHz | DIS | 4MHz | 182uA | |
Stop0 + WFI | 32MHz | DIS | 4MHz | 346uA | |
RUN2SLEEP2 + WFI | DIS | 32kHz | 32kHz | 293uA | |
RUN2SLEEP2 + while (1) {} | DIS | 32kHz | 32kHz | 294uA | |
RUN1SLEEP1 + WFI | 32MHz | 32kHz | 32kHz | 535uA | |
RUN1SLEEP1+ while (1) {} | 32MHz | 32kHz | 32kHz | 536uA | |
RUN0SLEEP0 + WFI (SYSOSC=32MHz) | 32MHz | 32MHz | 32MHz | 1.36mA | |
RUN0SLEEP0 + while (1) {} (SYSOSC=32MHz) | 32MHz | 32MHz | 32MHz | 2.22mA | |
RUN0SLEEP0 + WFI (SYSOSC=4MHz) | 4MHz | 4MHz | 4MHz | 456uA | |
RUN0SLEEP0 + while (1) {} (SYSOSC=4MHz) | 4MHz | 4MHz | 4MHz | 569uA |