SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
DMA Interrupt Vector Register
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DMAIV | |||||||
r0 | r0 | r0 | r0 | r0 | r0 | r0 | r0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DMAIV | |||||||
r0 | r0 | r-(0) | r-(0) | r-(0) | r-(0) | r-(0) | r0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DMAIV | R | 0h |
DMA interrupt vector value 00h = No interrupt pending 02h = Interrupt Source: DMA channel 0; Interrupt Flag: DMA0IFG; Interrupt Priority: Highest 04h = Interrupt Source: DMA channel 1; Interrupt Flag: DMA1IFG 06h = Interrupt Source: DMA channel 2; Interrupt Flag: DMA2IFG 08h = Interrupt Source: DMA channel 3; Interrupt Flag: DMA3IFG 0Ah = Interrupt Source: DMA channel 4; Interrupt Flag: DMA4IFG 0Ch = Interrupt Source: DMA channel 5; Interrupt Flag: DMA5IFG 0Eh = Interrupt Source: DMA channel 6; Interrupt Flag: DMA6IFG 10h = Interrupt Source: DMA channel 7; Interrupt Flag: DMA7IFG; Interrupt Priority: Lowest |