7 Revision History
Changes from Revision B (July 2023) to Revision C (November 2023)
- Updated step #GUID-6FF2B330-BA37-43C7-8430-E5FE42B504C0/TITLE-SLAU456SLAS6876663 Step 2 to show proper power up sequence enabling SPK output at the end once DAC is enabled.Go
Changes from Revision A (March 2021) to Revision B (July 2023)
- Updated Section 2
Description
Go
- Updated Section 3.4.8.2
Speaker Driver. Full device reset is not required to recover from short circuit event, show instructions for power stage reset only.Go
- Added the last paragraph in Section 4.1
Power On Sequence to highlight the importance of disabling SPK output whenever the input clocks are disabled.Go
- Updated scripts in Section 5.1, Section 5.3, Section 5.5 and Section 5.6 to include the correct power sequence enabling SPK output at the end once DAC is enabledGo