SLAU776A May   2018  – December 2023 ADC12DL2500 , ADC12DL3200

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1.     Related Documentation
      1.      Technical Reference Documents
      2.      TSW14DL3200EVM Operation
  5. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  6. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14DL3200EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (*RF Outputs Disabled Until Directed)
      1. 3.5.1 If External Clocking is Used (Optional)
    6. 3.6  Turn On the TSW14DL3200EVM Power and Connect to the PC
    7. 3.7  Turn On the ADC12DLXX00EVM 5-V Power Supply and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DLXX00EVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14DL3200EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  7. 4Device Configuration
    1. 4.1 Tab Organization
    2. 4.2 Low-Level Control
  8.   A Troubleshooting the ADC12DL3200EVM
  9.   B Optional ADC12DL3200EVM Configurations
  10.   C Revision History

Required Equipment

The following equipment and documents are included in the EVM evaluation kit:

  • Evaluation board (EVM)
  • Mini-USB cable
  • Power cable

The following equipment is not included in the EVM evaluation kit, but is required for evaluation of this product:

  • TSW14DL3200EVM data capture board and related items
  • HSDC Pro software
  • Computer (PC) running the Microsoft® Windows® operating system (XP, 7, 8, or 10)
  • One low-noise signal generator for analog input. TI recommends the following generators:
    • Keysight™ E8663D
    • Rohde & Schwarz® SMA100A or SMA100B
  • Bandpass filter for analog input signal (2482 MHz or desired frequency). The following filters are recommended:
    • Bandpass filter (BPF):
      • Greater than or equal to 60-dB harmonic attenuation
      • Less than or equal to 5% bandwidth
      • Greater than 18-dBm power
      • Less than 5-dB insertion loss
    • Trilithic™ 5VH-series tunable BPF
    • K&L Microwave™ BT-series tunable BPF
    • TTE KC6 or KC7-series fixed BPF
  • Signal-path cables, SMA or BNC (or both SMA and BNC)

By default, the ADC12DLXX00EVM has an onboard clocking solution. A few small board modifications enable external clocking. If external clocking is used, the following additional equipment is recommended.

  • One low-noise signal generator. TI recommends models similar to the analog input source.
  • A bandpass filter for the DEVCLK input. TI recommends a filter similar to the analog-input path filter.