SLAU776A May 2018 – December 2023 ADC12DL2500 , ADC12DL3200
The device configuration GUI is installed separately from the HSDC Pro installation and is a stand-alone GUI.
Figure 3-2 shows the GUI open to the EVM tab. Tabs at the top of the panel organize the configuration into device and EVM features, with user-friendly controls and a low-level tab for directly configuring the registers. The EVM has three configurable devices: the ADC12DLXX00, LMK04828, and LMX2582. The register map for each device is provided in the device data sheets.