SLAU834 October 2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1
Table 3-1 lists the LEDMCUEVM-132 bill of materials.
Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 3,300 pF | CAP, CERM, 3300 pF, 50 V,+/- 10%, X7R | 0603 | 885012206086 | Wurth Elektronik |
C2 | 1 | 15 pF | CAP, CERM, 15 pF, 50 V, +/- 5%, C0G/NP0 | 0402 | GRM1555C1H150JA01D | MuRata |
C3 | 1 | 2.2 µF | CAP, CERM, 2.2 µF, 6.3 V, +/- 10%, X5R | 0402 | GRM155R60J225KE95D | MuRata |
C4, C5, C20, C21 | 4 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1 | 0402 | CGA2B3X7R1H104M050BB | TDK |
C6, C22 | 2 | 4,700 pF | CAP, CERM, 4700 pF, 50 V, +/- 10%, X7R | 0805 | C0805C472K5RACTU | Kemet |
C7, C8, C9, C10, C14, C16, C17 | 7 | 0.1 µF | CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R | 0402 | GRM155R71C104KA88D | MuRata |
C11, C15, C18, C19 | 4 | 12 pF | CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0 | 0402 | GRM1555C1H120JA01D | MuRata |
C12 | 1 | 2.2 µF | CAP, CERM, 2.2 µF, 16 V, +/- 20%, X5R | 0603 | 885012106018 | Wurth Elektronik |
C13 | 1 | 1 µF | CAP, CERM, 1 µF, 16 V, +/- 10%, X5R | 0402 | EMK105BJ105KVHF | Taiyo Yuden |
C23, C24, C25, C26, C27, C28, C29, C30 | 8 | 0.1 µF | AP, CERM, 0.1 µF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1 | 0603 | CGA3E2X7R1E104K080AA | TDK |
C31 | 1 | 2.2 µF | CAP, CERM, 2.2 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1 | 0603 | GRM188R71A225KE15J | MuRata |
C32, C36 | 2 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R | 0603 | 06035C104KAT2A | AVX |
C33 | 1 | 2.2 µF | CAP, CERM, 2.2 µF, 25 V, +/- 10%, X7R | 0805 | 08053C225KAT2A | AVX |
C34, C35 | 2 | 10 pF | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1 | 0603 | CGA3E2C0G1H100D080AA | TDK |
C37, C38 | 2 | 1 µF | CAP, CERM, 1 µF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1 | 0603 | GCM188R71E105KA64D | MuRata |
C39 | 1 | 0.01 µF | CAP, CERM, 0.01 µF, 1500 V, +/- 10%, X7R | 1812 | 1812SC103KAT1A | AVX |
D1, D2 | 2 | LED, Green | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On | |
H1 | 1 | HEAT SINK FOR TI MOD, 50x13.9mm | ATS-TI10P-521-C1-R1 | Advanced Thermal Solutions | ||
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply | ||
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | ||
J1 | 1 | Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT | 5.6x2.5x8.2mm | 475890001 | Molex | |
J2 | 1 | Header, 100mil, 6x1, Gold, TH | 6x1 Header | TSW-106-07-G-S | Semtec | |
J3, J10, J12 | 3 | Header, 100mil, 5x1, Gold, TH | 5x1 Header | HTSW-105-07-G-S | Semtec | |
J4, J11 | 2 | Header, 100mil, 4x1, Gold, TH | Header, 100mil, 4x1, TH | TSW-104-07-G-S | Semtec | |
J5 | 1 | Header, 2.54mm, 10x1, Gold, TH | Header, 2.54mm, 10x1, TH | TSW-110-08-G-S | Semtec | |
J6 | 1 | Receptacle, 2.54mm, 10x2, Gold, R/A, TH | Receptacle, 2.54mm, 10x2, R/A, TH | SSW-110-02-G-D-RA | Semtec | |
J7 | 1 | Header (Shrouded), 1.27mm, 5x2, Gold, SMT | Header(Shrouded), 1.27mm, 5x2, SMT | FTSH-105-01-F-DV-K | Semtec | |
J8 | 1 | Header, 100mil, 10x1, Gold, TH | 10x1 Header | TSW-110-07-G-S | Semtec | |
J9 | 1 | Receptacle, 100mil, 7x2, Gold, R/A, TH | Receptacle, 7x2, 2.54mm, R/A, TH | SSW-107-02-G-D-RA | Semtec | |
J13, J14, J15 | 3 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
L1, L2 | 2 | 51 µH | Coupled inductor, 51 µH, A, 0.14 ohm, SMD | 7.1x6mm | B82793S513N201 | TDK |
R1 | 1 | 1.0Meg | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW06031M00JNEA | Vishay-Dale |
R2 | 1 | 51 k | RES, 51 k, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW040251K0JNED | Vishay-Dale |
R3 | 1 | 30 K | RES, 30 k, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW040230K0JNED | Vishay-Dale |
R4, R32 | 2 | 4.75 K | RES, 4.75 k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW06034K75FKEA | Vishay-Dale |
R5, R6, R18, R19, R20, R21, R28, R29 | 8 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0 | 0402 | ERJ-2GE0R00X | Panasonic |
R7, R9, R38, R39 | 4 | 61.9 | RES, 61.9, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW060361R9FKEA | Vishay-Dale |
R8, R14, R15, R16, R17, R23, R33, R34 | 8 | 10 k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW040210K0JNED | Vishay-Dale |
R10, R40 | 2 | 0 | RES, 0, 5%, 0.063 W | 0402 | MCR01MZPJ000 | Rohm |
R11 | 1 | 5.60 k | RES, 5.60 k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | ERJ3EKF5601V | Panasonic |
R12 | 1 | 10 k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
R13, R41 | 2 | 100 | 100 Ohms ±1% 0.125W, 1/8W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Moisture Resistant Thick Film | 0603 | RK73H1JTTD1000F | KOA Speer |
R22 | 1 | 1 M | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW04021M00JNED | Vishay-Dale |
R24 | 1 | 4.87 k | RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW04024K87FKED | Vishay-Dale |
R25 | 1 | 100 | RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW0402100RJNED | Vishay-Dale |
R26, R27 | 2 | 390 | RES, 390, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW0402390RJNED | Vishay-Dale |
R30 | 1 | 51 | RES, 51, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW040251R0JNED | Vishay-Dale |
R31 | 1 | 2.0 k | RES, 2.0 k, 5%, 0.063 W, AEC-Q200 Grade 0 | 0402 | CRCW04022K00JNED | Vishay-Dale |
RESET_SW1, Wake_SW1 | 2 | SWITCH TACTILE SPST-NO 0.05A 12V, SMT | 3.5x1.35x3.55mm | PTS840 PM SMTR LFS | C&K Components | |
TP6, TP7, TP9, TP10, TP11, TP12 | 6 | Test Point, Miniature, Black, TH | TH | 5001 | Keystone | |
TP20, TP21, TP22, TP24, TP25 | 5 | Terminal, Turret, TH, Double | TH | 1502-2 | Keystone | |
U1 | 1 | Single Output High PSRR LDO, 1 A, Adjustable 1.2 to 5.5 V Output, 2.7 to 5.5 V Input, 8-pin SON (DRB), -40 to 125 degC, Green (RoHS & no Sb/Br) | DRB0008B | TPS79601DRBR | Texas Instruments | |
U2 | 1 | 4-Channel USB ESD Solution with Power Clamp | DRY0006A | TPD4S012DRYR | Texas Instruments | |
U3 | 1 | MSP432E401YTPDT, (TQFP-128) | PDT0128A | MSP432E401YTPDT | Texas Instruments | |
U4 | 1 | High Speed, Robust EMC, Reinforced Six-Channel Digital Isolator | DBQ0016A | ISO7762DBQR | Texas Instruments | |
U5, U7 | 2 | Automotive Fault Protected CAN Transceiver With Flexible Data-Rate | D0008A | TCAN1042VDRQ1 | Texas Instruments | |
U6 | 1 | Miniature, 1 W Isolated Regulated DC-DC Converter, -40 to 85 degC, 12-pin SOP | DVB0012A | DCR010505U | Texas Instruments | |
U8, U10 | 2 | High-speed, robust EMC six-channel digital isolator | DBQ0016A | ISO7760FDBQR | Texas Instruments | |
U9 | 1 | High Speed, Robust EMC, Reinforced Six-Channel Digital Isolator | DBQ0016A | ISO7761DBQR | Texas Instruments | |
U11 | 1 | Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces | RSE0008A | TPD6E004RSER | Texas Instruments | |
Y1 | 1 | Crystal, 32.768 kHz, SMD | D1.9xL6mm | CMR200T-32.768KDZY-UT | Citizen FineDevice | |
Y2 | 1 | Crystal, 25 MHz, 8pF, SMD | 3.2x0.75x2.5mm | NX3225GA-25.000M-STD-CRG-2 | NDK |