To start the EVM operation, connect the USB cable to the computer and the LEDMCUEVM-132.
Connect the appropriate mating EVM to header J9 for TPS92518HVEVM-878 and TPS92682EVM-069/70 or J9 + J6 for the TPS92520EVM-133. Connect J3 to TPS92662EVM6-901 to communicate using UART using CAN transceiver. Additional connections and jumper settings may need to be used for the system to work properly. Reference the appropriate EVM user's guide and schematics for detailed information.