SLAU834 October   2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Connector Description
  3. 2Features and Specifications
  4. 3Schematic, PCB Layout, and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  5. 4Software
    1. 4.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 4.1.1 Installation Overview
    2. 4.2 Step-by-Step Installation Instructions
    3. 4.3 Installation Error Recovery
    4. 4.4 Checking for Updates
  6. 5LEDMCUEVM-132 Power UP and Operation
    1. 5.1 GUI Start-up
    2. 5.2 MCU Control Window
    3. 5.3 SPI Command Window
    4. 5.4 GUI Devices Window and Example Connections and Power Up
      1. 5.4.1 TPS92520EVM-133 Connections and Power UP
      2. 5.4.2 TPS92520EVM-133 Devices Window
      3. 5.4.3 TPS92518EVM-878 Connections and Power Up
      4. 5.4.4 TPS92518EVM-878 Devices Window
      5. 5.4.5 TPS92682EVM-069 + TPS92520EVM-133 Connection and Power UP
      6. 5.4.6 TPS92520, TPS92682 - LPP074 - E1 Devices Window
      7. 5.4.7 TPS92682EVM-069 + TPS92520EVM-133 + TPS92662EVM6-901 Connection and Power UP
      8. 5.4.8 TPS92662EVM6-901 Devices Window

TPS92518EVM-878 Connections and Power Up

The TPS92518EVM-878 can be connected to the LEDMCUEVM-132 and use the associated GUI to monitor and control the TPS92518HV-Q1 device using the SPI bus to read and write commands. Here is a typical setup for controlling and testing the TPS92518EVM-878, see Figure 5-14. Note jumper locations are in red.
GUID-20200917-CA0I-ZNLD-XFJH-QXZJL4P11JFS-low.gifFigure 5-14 LEDMCUEVM-133 + TPS92518EVM-878 Connections and Setup.