SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The event capabilities of each peripheral type are shown in Figure 6-5. Peripherals such as UART, SPI, and I2C generate CPU interrupt events which are routed to the CPU, and they also generate DMA trigger events which are routed to the DMA. Peripherals such as GPIO and ADC generate CPU interrupt events as well, but they also support generating and receiving events routed through a generic channel. For example, through the use of a generic event channel, it is possible to directly start an ADC conversion from a GPIO event by connecting a GPIO FPUB_x and ADC FSUB_0 to the same generic event channel.